Manufacturer part number: 0826666
Brand: PHOENIX CONTACT
Price: 0.17 €
Delivery time: 33 Days
Colour: Silver
Material: Stainless steel
Width: 5.5 mm
Length: 10.9 mm
Cable diameter: 16|305 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0826666
Part Number
|
---|
0826666 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Width (mm) | Length (mm) | Cable diameter (mm) | Core diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.17 € | 1100 | 33 Days | Silver | Stainless steel | 5.5 | 10.9 | 16|305 | 16|305 |
Loading...
Imprint | Other | Mounting method | Other | Model | Other |
---|---|---|---|---|---|
Type | - | With label space | true | Transparent | - |
Toothing | - |
This page is Conductor marker collar, SD-WMTBS, part number 0826666.
You can find the detail information about specifications and dimensions on part number 0826666.
Part Number |
---|
0826637 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material | Width (mm) | Length (mm) | Cable diameter (mm) | Core diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.07 € | 2800 | 33 Days | Yellow | Other | 4.3 | 11.3 | 10|136 | 10|136 |