Marking hose, WMS-OT (1044243)

Marking hose, WMS-OT 1044243

Product Details:

Manufacturer part number: 1044243

Brand: PHOENIX CONTACT

Price: 69.40

Delivery time: 40 Days


Technical Data:

Colour: White

Width: 9 mm

Length: 30000 mm

Cable diameter: 1.6|4.8 mm

Core diameter: 1.6|4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1044243

Part Number
1044243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

69.40 €

3 40 Days White9300001.6|4.81.6|4.8

Loading...

  1. 1

Basic information

Material Other Imprint None Mounting method Other
Model Other Type - With label space true
Transparent - Toothing -

This page is Marking hose, WMS-OT, part number 1044243.
You can find the detail information about specifications and dimensions on part number 1044243.

Variation of this product

Part Number
1044236
1044239
1044245
1044253
1044256
1163116
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

55.70 €

4 7 Days White5300001|3.21|3.2

55.70 €

4 40 Days Yellow5300001|3.21|3.2

69.40 €

3 40 Days Yellow9300001.6|4.81.6|4.8

204.30 €

1 40 Days White51200001|3.21|3.2

240.20 €

1 40 Days White91200001.6|4.81.6|4.8

178.40 €

2 40 Days White41200001|2.41|2.4

Tech Support