Manufacturer part number: 0811930
Brand: PHOENIX CONTACT
Price: 9.92 €
Delivery time: 26 Days
Colour: -
Width: 8 mm
Height: 29 mm
Text: -
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0811930
Self-adhesive | false | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Insert strip, ESL, part number 0811930.
You can find the detail information about specifications and dimensions on part number 0811930.
Part Number |
---|
0808105 |
0809502 |
0824398 |
0824400 |
0824401 |
0824403 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
9.67 € | 20 | 7 Days | - | 6 | 26 | - | - | |||
9.76 € | 20 | 19 Days | White | 46 | 62 | Unprinted | false | |||
28.39 € | 7 | 15 Days | - | 4 | 24 | - | - | |||
45.26 € | 5 | 15 Days | - | 6 | 26 | - | - | |||
45.73 € | 4 | 15 Days | - | 8 | 29 | - | - | |||
28.39 € | 7 | 15 Days | - | 17 | 40 | - | - |