Cable marker, WMTB-AL (0830525)

Cable marker, WMTB-AL 0830525

Product Details:

Manufacturer part number: 0830525

Brand: PHOENIX CONTACT

Price: 5.79

Delivery time: 7 Days


Technical Data:

Width: 15 mm

Length: 79 mm

Cable diameter: 4.6|136 mm

Core diameter: 4.6|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0830525

Part Number
0830525
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

5.79 €

45 7 Days 15794.6|1364.6|136

Loading...

  1. 1

Basic information

Colour Other Material Aluminium Imprint None
Mounting method Other Model Other Type -
With label space true Transparent - Toothing -

This page is Cable marker, WMTB-AL, part number 0830525.
You can find the detail information about specifications and dimensions on part number 0830525.

Variation of this product

Part Number
0830524
0830804
0830805
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

5.44 €

45 7 Days 15594.6|1364.6|136

4.89 €

90 7 Days 30302.4|1362.4|136

4.75 €

90 33 Days 8482.9|1362.9|136

Tech Support