Manufacturer part number: 0802692
Brand: PHOENIX CONTACT
Price: 9.31 €
Delivery time: 15 Days
Colour: -
Width: 20000 mm
Height: 15 mm
Text: -
Transparent: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0802692
Self-adhesive | true | Diameter(mm) | - | Length(mm) | - |
---|---|---|---|---|---|
Magnetic | - |
This page is Plastic label, EMLP, part number 0802692.
You can find the detail information about specifications and dimensions on part number 0802692.
Part Number |
---|
0802685 |
0802686 |
0802687 |
0802694 |
0802695 |
0802696 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Text | Transparent |
---|---|---|---|---|---|---|---|---|---|---|
636.50 € | 1 | 47 Days | Other | 15 | 17.5 | Unprinted | false | |||
372.90 € | 1 | 7 Days | White | 20000 | 15 | Unprinted | false | |||
373.40 € | 1 | 47 Days | Other | 20000 | 15 | Unprinted | false | |||
9.31 € | 20 | 15 Days | - | 20000 | 15 | - | - | |||
10.15 € | 18 | 15 Days | - | 20000 | 30 | - | - | |||
10.15 € | 18 | 15 Days | - | 20000 | 30 | - | - |