Conductor Marker carrier, PATO (0822505)

Conductor Marker carrier, PATO 0822505

Product Details:

Manufacturer part number: 0822505

Brand: PHOENIX CONTACT

Price: 0.25

Delivery time: 16 Days


Technical Data:

Width: 6.3 mm

Length: 30 mm

Cable diameter: 2.8|4.4 mm

Core diameter: 2.8|4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0822505

Part Number
0822505
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.25 €

1000 16 Days 6.3302.8|4.42.8|4.4

Loading...

  1. 1

Basic information

Colour Other Material Other Imprint None
Mounting method Other Model Other Type -
With label space true Transparent true Toothing -

This page is Conductor Marker carrier, PATO, part number 0822505.
You can find the detail information about specifications and dimensions on part number 0822505.

Variation of this product

Part Number
0827081
0827082
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

0.11 €

2000 7 Days 5.6122|3.52|3.5

0.18 €

2000 16 Days 6.3122.8|4.42.8|4.4

Tech Support