Conductor marker, UC-WMCO (0827516)

Conductor marker, UC-WMCO 0827516

Product Details:

Manufacturer part number: 0827516

Brand: PHOENIX CONTACT

Price: 4.79

Delivery time: 22 Days


Technical Data:

Colour: Red

Material: Plastic

Imprint: None

Width: 3 mm

Length: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0827516

Part Number
0827516
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

4.79 €

40 22 Days RedPlasticNone3121.3|1.61.3|1.6

Loading...

  1. 1

Basic information

Mounting method Other Model Card shape Type -
With label space true Transparent - Toothing -

This page is Conductor marker, UC-WMCO, part number 0827516.
You can find the detail information about specifications and dimensions on part number 0827516.

Variation of this product

Part Number
0807550
0827514
0827515
0827517
0827525
0827526
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Imprint Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

5.88 €

40 21 Days BluePlasticNone3211.6|2.11.6|2.1

4.79 €

40 22 Days BluePlasticNone3121.3|1.61.3|1.6

4.79 €

40 22 Days GreenPlasticNone3121.3|1.61.3|1.6

4.79 €

40 22 Days OrangePlasticNone3121.3|1.61.3|1.6

5.76 €

40 22 Days YellowPlasticNone3211.3|1.61.3|1.6

5.76 €

40 22 Days BluePlasticNone3211.3|1.61.3|1.6

Tech Support