Cable Marker carrier, WM-CARRIER (0830424)

Cable Marker carrier, WM-CARRIER 0830424

Product Details:

Manufacturer part number: 0830424

Brand: PHOENIX CONTACT

Price: 1.45

Delivery time: 26 Days


Technical Data:

Width: 15 mm

Length: 100 mm

Cable diameter: 9|136 mm

Core diameter: 9|136 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0830424

Part Number
0830424
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

1.45 €

200 26 Days 151009|1369|136

Loading...

  1. 1

Basic information

Colour Other Material Other Imprint None
Mounting method Other Model Other Type -
With label space true Transparent true Toothing -

This page is Cable Marker carrier, WM-CARRIER, part number 0830424.
You can find the detail information about specifications and dimensions on part number 0830424.

Variation of this product

Part Number
0830423
0830425
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Cable diameter
(mm)
Core diameter
(mm)

1.30 €

200 7 Days 14706|1366|136

2.06 €

100 33 Days 151309|1369|136

Tech Support