Manufacturer part number: 0830799
Brand: PHOENIX CONTACT
Price: 9.25 €
Delivery time: 12 Days
Width: 18 mm
Height: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830799
Colour | - | Self-adhesive | false | Diameter(mm) | - |
---|---|---|---|---|---|
Length(mm) | - | Text | - | Magnetic | - |
Transparent | - |
This page is Aluminum label, EMP-AL, part number 0830799.
You can find the detail information about specifications and dimensions on part number 0830799.
Part Number |
---|
0830798 |
0830800 |
0830801 |
0830802 |
0830803 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
8.99 € | 21 | 12 Days | 15 | 27 | |||
9.87 € | 19 | 12 Days | 15 | 49 | |||
10.55 € | 18 | 12 Days | 15 | 60 | |||
11.56 € | 16 | 12 Days | 30 | 60 | |||
12.33 € | 15 | 12 Days | 54 | 85.6 |