Printed-circuit board connector, Direct plug-in block, MVSTBU (1788703)

Printed-circuit board connector, Direct plug-in block, MVSTBU 1788703

Product Details:

Manufacturer part number: 1788703

Brand: PHOENIX CONTACT

Price: 21.55

Delivery time: 22 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1788703

Part Number
1788703
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.55 €

50 22 Days

Loading...

  1. 1

Basic information

Type of connection Cable to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Screw connection Material of contact surface Tin
Over voltage category - Pollution degree 2 Connectable cable type -
Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1 Modular spacing contacts(mm) 5.08
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection -
Rated current In(A) 12

This page is Printed-circuit board connector, Direct plug-in block, MVSTBU, part number 1788703.
You can find the detail information about specifications and dimensions on part number 1788703.

Variation of this product

Part Number
1788648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

14.75 €

50 7 Days

Tech Support