PCB header, DMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1844853
1874085
1874454
1874483
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

9.88 €

300 47 Days -40|100Gold22.54Blister girdle (for SMD)2.54Other6

10.80 €

50 44 Days -40|100Tin2.63.5None3.5Flange8

5.37 €

50 7 Days -40|-40Tin2.63.5None3.5Flange8

7.84 €

50 7 Days -40|-40Tin2.63.5None3.5Flange8

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Pin Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5 Type of electric connection Other
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 2 Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other

Tech Support