Manufacturer part number: 1806070
Brand: PHOENIX CONTACT
Price: 18.69 €
Delivery time: 47 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1806070
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 6 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 7.62 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, FRONT-GMSTB, part number 1806070.
You can find the detail information about specifications and dimensions on part number 1806070.
Part Number |
---|
1806038 |
1806067 |
1806096 |
1806151 |
1806177 |
1806193 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
10.98 € | 50 | 47 Days | ||
16.76 € | 50 | 47 Days | ||
22.55 € | 50 | 47 Days | ||
11.56 € | 50 | 47 Days | ||
15.42 € | 50 | 47 Days | ||
19.27 € | 50 | 47 Days |