Printed-circuit board connector, Feed-through header, DFK-IPCV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1793600
1793613
1793626
1793639
1793642
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.49 €

25 28 Days

46.51 €

25 37 Days

61.54 €

25 28 Days

76.57 €

10 28 Days

91.59 €

10 28 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Silver Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 4.6
Modular spacing connections(mm) 15 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 15 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical) Type of PCB fastening Flange
Rated current In(A) 125

Tech Support