Printed-circuit board connector, header, IPCV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1708860
1708873
1708886
1708899
1708909
1708912
1708925
1708938
1708941
1708954
1708967
1708970
1708983
1709005
1709018
1709021
1709034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Type of PCB fastening

9.03 €

50 54 Days -40|100Other

10.53 €

50 56 Days -40|100Other

12.04 €

50 54 Days -40|100Other

13.54 €

50 54 Days -40|100Other

15.05 €

50 29 Days -40|100Other

16.55 €

50 56 Days -40|100Other

18.06 €

50 54 Days -40|100Other

3.31 €

100 54 Days -|-Flange

4.82 €

50 54 Days -|-Flange

6.32 €

50 54 Days -|-Flange

7.83 €

50 54 Days -|-Flange

9.33 €

50 54 Days -|-Flange

10.84 €

50 54 Days -|-Flange

13.85 €

50 54 Days -|-Flange

15.35 €

50 54 Days -|-Flange

16.86 €

50 29 Days -|-Flange

18.36 €

50 54 Days -|-Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Bus Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 6 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 5 Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 7.62 Connector model Fixed connector Material insulation body Other
Angle PCB/contact 90° (upwards vertical) Rated current In(A) 41

Tech Support