PCB hybrid connector, LPCH (1716970)

PCB hybrid connector, LPCH 1716970

Product Details:

Manufacturer part number: 1716970

Brand: PHOENIX CONTACT

Price: 7.98

Delivery time: 88 Days


Technical Data:

Operation temperature: -40|-40 °C

Over voltage category: III

Connectable conductor cross section multi-wired: 0.75|6 mm²

Angle contact/conductor connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1716970

Part Number
1716970
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Connectable conductor cross section multi-wired
(mm²)
Angle contact/conductor connection

7.98 €

25 88 Days -40|-40III0.75|6-

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Tin Pollution degree 2
Connectable cable type Tubular cable Modular spacing connections(mm) 7.62 Number of plug-in contact rows 1
Modular spacing contacts(mm) 7.62 Connectable conductor cross section solid-core(mm²) 0.75|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.75|6
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|6 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Rated current In(A) 41

This page is PCB hybrid connector, LPCH, part number 1716970.
You can find the detail information about specifications and dimensions on part number 1716970.

Variation of this product

Part Number
1716956
1716957
1716958
1716971
1716987
1716989
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Connectable conductor cross section multi-wired
(mm²)
Angle contact/conductor connection

11.36 €

25 88 Days -40|-40--|--

10.83 €

25 88 Days -40|-40--|--

12.79 €

25 88 Days -40|-40--|--

9.94 €

25 88 Days -40|-40--|--

9.41 €

25 7 Days -40|-40III0.75|6180° (horizontal)

11.36 €

25 88 Days -40|-40--|--

Tech Support