Manufacturer part number: 1705504
Brand: PHOENIX CONTACT
Price: 1.27 €
Delivery time: 54 Days
Rated voltage: 320 V
Operation temperature: -|- °C
Rated surge voltage: 4 kV
Length pin: 6.8 mm
Modular spacing connections: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1705504
Part Number
|
---|
1705504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Angle PCB/contact | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.27 € | 200 | 54 Days | 320 | -|- | 4 | 6.8 | 5 | 5 | Other | 12 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Black | Number of poles | - |
---|---|---|---|---|---|
Contact type | Pin | Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Number of plug-in contact rows | 1 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Connector model | Fixed connector |
Material insulation body | Other | Type of PCB fastening | Other |
This page is Pin strip, PST, part number 1705504.
You can find the detail information about specifications and dimensions on part number 1705504.
Configure
Basic Attributes
Rated voltage(V)
Operation temperature(°C)
Rated surge voltage(kV)
Length pin(mm)
Modular spacing connections(mm)
Modular spacing contacts(mm)
Angle PCB/contact
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1705478 |
1705494 |
1717314 |
1737022 |
1737035 |
1737093 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Operation temperature (°C) | Rated surge voltage (kV) | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Angle PCB/contact | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.63 € | 500 | 54 Days | 320 | -|- | 4 | 6.8 | 5 | 5 | Other | 12 | ||
1.05 € | 200 | 54 Days | 320 | -|- | 4 | 6.8 | 5 | 5 | Other | 12 | ||
1.69 € | 200 | 54 Days | 320 | -|- | 4 | 6.8 | 5 | 5 | Other | 12 | ||
0.63 € | 300 | 54 Days | 250 | -|- | 2.5 | 6.6 | 3.5 | 3.5 | Other | 8 | ||
0.84 € | 250 | 7 Days | 250 | -|- | 2.5 | 6.6 | 3.5 | 3.5 | Other | 8 | ||
2.11 € | 100 | 54 Days | 250 | -|- | 2.5 | 6.6 | 3.5 | 3.5 | Other | 8 |