Printed-circuit board connector, PCB connector, FMC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1710125

Part Number
1710125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.71 €

50 40 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Other Rated voltage(V) 160
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|-40 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 3.81 Number of plug-in contact rows 1 Modular spacing contacts(mm) 3.81
Connectable conductor cross section solid-core(mm²) 0.2|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|1.5
Connectable conductor cross section multi-wired(mm²) 0.2|1.5 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 8

This page is Printed-circuit board connector, PCB connector, FMC , part number 1710125.
You can find the detail information about specifications and dimensions on part number 1710125.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support