Printed-circuit board connector, PCB connector, MCC (1012268)

Printed-circuit board connector, PCB connector, MCC 1012268

Product Details:

Manufacturer part number: 1012268

Brand: PHOENIX CONTACT

Price: 0.50

Delivery time: 15 Days


Technical Data:

Colour housing: Black

Operation temperature: -40|-40 °C

Material of contact surface: -

Over voltage category: III

Modular spacing connections: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1012268

Part Number
1012268
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Material of contact surface Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

0.50 €

500 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 2.5 Type of electric connection Crimp connection
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)

This page is Printed-circuit board connector, PCB connector, MCC, part number 1012268.
You can find the detail information about specifications and dimensions on part number 1012268.

Variation of this product

Part Number
1012266
1012267
1012269
1012270
1012271
1012272
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Operation temperature
(°C)
Material of contact surface Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

0.29 €

750 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

0.40 €

500 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

0.61 €

300 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

0.71 €

300 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

0.82 €

300 15 Days Black-40|-40--2.542.540.14|0.75-|-Other6

0.92 €

200 15 Days Black-40|-40-III2.542.540.14|0.750.14|0.75Other6

Tech Support