Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1852202 |
1852260 |
1852273 |
1852286 |
1852299 |
1852309 |
1852312 |
1852325 |
1852338 |
1852341 |
1852354 |
1852419 |
1852435 |
1852451 |
1852464 |
1852477 |
1852480 |
1852493 |
1852516 |
1852529 |
1852532 |
1852545 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Operation temperature (°C) | Material of contact surface | Over voltage category | Modular spacing connections (mm) | Modular spacing contacts (mm) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.21 € | 200 | 7 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
2.47 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
2.68 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
2.89 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.11 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.32 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.53 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.74 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.95 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
4.16 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
4.37 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
2.42 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
2.92 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.42 € | 100 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.67 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
3.92 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
4.17 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
4.42 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
4.92 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
5.17 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
5.42 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 | ||
5.82 € | 50 | 28 Days | Green | -|- | Tin | III | 3.81 | 3.81 | 0.2|1 | 0.2|1 | - | 8 |
Loading...
Type of connection | Printed circuit board to cable | Rated voltage(V) | 160 | Number of poles | - |
---|---|---|---|---|---|
Contact type | Bus | Material housing | Other | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 2.5 | Type of electric connection | Crimp connection |
Pollution degree | 2 | Connectable cable type | Tubular cable | Number of plug-in contact rows | 1 |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Configure
Basic Attributes
Colour housing
Operation temperature(°C)
Material of contact surface
Over voltage category
Modular spacing connections(mm)
Modular spacing contacts(mm)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
Rated current In(A)
Filter by standard shipping days
Optional Attributes