PCB header, IMCV (1830867)

PCB header, IMCV 1830867

Product Details:

Manufacturer part number: 1830867

Brand: PHOENIX CONTACT

Price: 1.26

Delivery time: 18 Days


Technical Data:

Colour housing: Black

Operation temperature: -|- °C

Length pin: 1.9 mm

Modular spacing connections: 3.5 mm

Modular spacing contacts: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1830867

Part Number
1830867
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

1.26 €

150 18 Days Black-|-1.93.53.5Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Bus Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact 90° (upwards vertical)
Rated current In(A) 8

This page is PCB header, IMCV, part number 1830867.
You can find the detail information about specifications and dimensions on part number 1830867.

Variation of this product

Part Number
1830760
1830773
1830809
1830870
1830883
1830896
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

4.33 €

50 18 Days Black-40|1001.93.53.5Other

4.95 €

50 18 Days Black-40|1001.93.53.5Other

6.80 €

50 18 Days Black-40|1001.93.53.5Other

1.88 €

100 18 Days Black-|-1.93.53.5Flange

2.50 €

100 18 Days Black-|-1.93.53.5Flange

3.12 €

100 18 Days Black-|-1.93.53.5Flange

Tech Support