Printed-circuit board connector, PCB connector, MSTB (1067562)

Printed-circuit board connector, PCB connector, MSTB 1067562

Product Details:

Manufacturer part number: 1067562

Brand: PHOENIX CONTACT

Price: 4.72

Delivery time: 23 Days


Technical Data:

Rated voltage: 320 V

Operation temperature: -|- °C

Over voltage category: -

Modular spacing connections: 5.08 mm

Modular spacing contacts: 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1067562

Part Number
1067562
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

4.72 €

1000 23 Days 320-|--5.085.08-|---12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4 Type of electric connection Screw connection
Material of contact surface Tin Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 With protective conductor - Material insulation body Other
Material contact Copper

This page is Printed-circuit board connector, PCB connector, MSTB, part number 1067562.
You can find the detail information about specifications and dimensions on part number 1067562.

Variation of this product

Part Number
1748820
1758995
1759347
1759363
1759376
1759389
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

12.76 €

50 14 Days 320-40|100-5.085.080.2|1Other180° (horizontal)16

7.50 €

50 23 Days 320-40|100III550.2|1Other180° (horizontal)12

8.94 €

50 23 Days 320-40|100III550.2|1Other180° (horizontal)12

10.39 €

50 23 Days 320-40|100III550.2|1Other180° (horizontal)12

11.12 €

50 23 Days 320-40|100III550.2|1Other180° (horizontal)12

11.84 €

50 23 Days 320-40|100III550.2|1Other180° (horizontal)12

Tech Support