Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1912058 |
1912278 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Over voltage category | Modular spacing connections (mm) | Modular spacing contacts (mm) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | Angle contact/conductor connection | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.78 € | 50 | 14 Days | 320 | -40|100 | III | 5.08 | 5.08 | 0.2|1 | Other | 180° (horizontal) | 16 | ||
8.90 € | 50 | 14 Days | 320 | -40|100 | III | 5.08 | 5.08 | 0.2|1 | Other | 180° (horizontal) | 16 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Number of poles | - |
---|---|---|---|---|---|
Contact type | Bus | Material housing | Other | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection |
Material of contact surface | Tin | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | With protective conductor | - | Material insulation body | Other |
Material contact | Copper |
Configure
Basic Attributes
Rated voltage(V)
Operation temperature(°C)
Over voltage category
Modular spacing connections(mm)
Modular spacing contacts(mm)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
Angle contact/conductor connection
Rated current In(A)
Filter by standard shipping days
Optional Attributes