Manufacturer part number: 2201794
Brand: PHOENIX CONTACT
Price: 2.70 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201794
Type of connection | - | Colour housing | Orange | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | - | Type of electric connection | - | Material of contact surface | - |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | - |
Modular spacing connections(mm) | - | Number of plug-in contact rows | - | Modular spacing contacts(mm) | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | - | Material contact | - | Angle contact/conductor connection | - |
Rated current In(A) | - |
This page is Locking, DIN rail housing, HSC-LR, part number 2201794.
You can find the detail information about specifications and dimensions on part number 2201794.
Part Number |
---|
2201795 |
2201796 |
2201797 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
2.43 € | 80 | 7 Days | ||
2.33 € | 80 | 18 Days | ||
1.97 € | 100 | 7 Days |