Printed-circuit board connector, PCB header, MSTB (1795721)

Printed-circuit board connector, PCB header, MSTB 1795721

Product Details:

Manufacturer part number: 1795721

Brand: PHOENIX CONTACT

Price: 4.49

Delivery time: 22 Days


Technical Data:

Rated voltage: 250 V

Rated surge voltage: - kV

Over voltage category: -

Length pin: 3.5 mm

Modular spacing connections: 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1795721

Part Number
1795721
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Rated surge voltage
(kV)
Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Rated current In
(A)

4.49 €

50 22 Days 250--3.55.085.0812

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Pin Operation temperature(°C) -40|100 Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Type of electric connection Other Material of contact surface Tin
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other Type of PCB fastening Flange

This page is Printed-circuit board connector, PCB header, MSTB, part number 1795721.
You can find the detail information about specifications and dimensions on part number 1795721.

Variation of this product

Part Number
1795695
1795705
1795718
1795734
1795747
1795750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Rated surge voltage
(kV)
Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Rated current In
(A)

3.36 €

100 19 Days 250--3.55.085.0812

3.73 €

50 22 Days 250--3.55.085.0812

4.11 €

50 22 Days 250--3.55.085.0812

4.87 €

50 22 Days 250--3.55.085.0812

5.25 €

50 22 Days 250--2.65.085.0812

5.63 €

50 22 Days 250--3.55.085.0812

Tech Support