PCB header, MC (1731743)

PCB header, MC 1731743

Product Details:

Manufacturer part number: 1731743

Brand: PHOENIX CONTACT

Price: 2.49

Delivery time: 33 Days


Technical Data:

Colour housing: Green

Rated voltage: 160 V

Operation temperature: -|- °C

Rated surge voltage: 2.5 kV

Length pin: 3.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1731743

Part Number
1731743
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

2.49 €

100 33 Days Green160-|-2.53.43.5None3.5Flange8

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Number of poles - Contact type Pin
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 1 Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other Angle PCB/contact Other

This page is PCB header, MC, part number 1731743.
You can find the detail information about specifications and dimensions on part number 1731743.

Variation of this product

Part Number
1731769
1731785
1731798
1731808
1731811
1731824
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

3.03 €

100 33 Days Green160-|-2.53.43.5None3.5Flange8

3.58 €

100 33 Days Green160-|-2.53.43.5None3.5Flange8

3.85 €

50 33 Days Green160-|-2.53.43.5None3.5Flange8

4.13 €

50 33 Days Green160-|-2.53.43.5None3.5Flange8

4.40 €

50 33 Days Green160-|-2.53.43.5None3.5Flange8

4.67 €

50 33 Days Green160-|-2.53.43.5None3.5Flange8

Tech Support