Manufacturer part number: 1016280
Brand: PHOENIX CONTACT
Price: 2.94 €
Delivery time: 18 Days
Rated voltage: - V
Operation temperature: -55|105 °C
Rated surge voltage: - kV
Degree of protection (IP), mounted: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1016280
Type of connection | Printed circuit board to cable | Colour housing | Green | Number of poles | - |
---|---|---|---|---|---|
Contact type | - | Material housing | Other | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Type of electric connection | Crimp connection | Material of contact surface | - |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | - |
Modular spacing connections(mm) | 5 | Number of plug-in contact rows | 2 | Modular spacing contacts(mm) | 5 |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | - | Material insulation body | Other |
Material contact | - | Angle contact/conductor connection | - | Rated current In(A) | 12 |
This page is PCB direct plug, CDDC , part number 1016280.
You can find the detail information about specifications and dimensions on part number 1016280.
Part Number |
---|
1016285 |
1016286 |
1016288 |
1016289 |
1016290 |
1016292 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Operation temperature (°C) | Rated surge voltage (kV) | Degree of protection (IP), mounted |
---|---|---|---|---|---|---|---|---|
2.66 € | 100 | 18 Days | - | -55|105 | - | Other | ||
2.38 € | 100 | 18 Days | - | -55|105 | - | Other | ||
2.10 € | 100 | 18 Days | 320 | -|- | 4 | - | ||
1.82 € | 100 | 18 Days | 320 | -|- | 4 | - | ||
1.54 € | 150 | 18 Days | 320 | -|- | 4 | - | ||
1.26 € | 200 | 18 Days | 320 | -|- | 4 | - |