Printed-circuit board connector, PCB header, DMC (1036681)

Printed-circuit board connector, PCB header, DMC 1036681

Product Details:

Manufacturer part number: 1036681

Brand: PHOENIX CONTACT

Price: 9.29

Delivery time: 7 Days


Technical Data:

Colour housing: Black

Rated voltage: 160 V

Operation temperature: -40|-40 °C

Inflammability class of insulation material acc. with UL94: -

Rated surge voltage: 2.5 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1036681

Part Number
1036681
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

9.29 €

180 7 Days Black160-40|-40-2.5Tin-23.5-3.5Other-Flange8

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Number of poles - Contact type Pin
Type of fastening Other Type of electric connection Other Pollution degree 2
Diameter connection pin(mm) - Number of plug-in contact rows 2 Suitable for PCB thickness(mm) -
Connector model Fixed connector

This page is Printed-circuit board connector, PCB header, DMC, part number 1036681.
You can find the detail information about specifications and dimensions on part number 1036681.

Variation of this product

Part Number
1053808
1053809
1053810
1053811
1053812
1053814
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Rated voltage
(V)
Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)
Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

0.99 €

200 71 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

1.48 €

150 7 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

1.97 €

100 70 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

2.47 €

100 71 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

2.96 €

100 71 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

3.46 €

100 71 Days Green160-40|-40Other2.5Tin-3.53.5None3.5---8

Tech Support