Printed-circuit board connector, PCB connector, MVSTBR (1792171)

Printed-circuit board connector, PCB connector, MVSTBR 1792171

Product Details:

Manufacturer part number: 1792171

Brand: PHOENIX CONTACT

Price: 13.70

Delivery time: 43 Days


Technical Data:

Rated voltage: 320 V

Operation temperature: -40|100 °C

Over voltage category: III

Modular spacing connections: 5 mm

Modular spacing contacts: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1792171

Part Number
1792171
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted Rated current In
(A)

13.70 €

50 43 Days 320-40|100III55Other12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4 Type of electric connection Screw connection
Material of contact surface Tin Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1 With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 90° (upwards vertical)

This page is Printed-circuit board connector, PCB connector, MVSTBR, part number 1792171.
You can find the detail information about specifications and dimensions on part number 1792171.

Variation of this product

Part Number
1784422
1792184
1792207
1792210
1792223
1792236
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted Rated current In
(A)

9.02 €

50 43 Days 320-|-III55-12

14.46 €

50 43 Days 320-40|100III55Other12

15.98 €

50 43 Days 320-40|100III55Other12

16.74 €

50 39 Days 320-40|100III55Other12

17.51 €

50 43 Days 320-40|100III55Other12

18.27 €

50 43 Days 320-40|100III55Other12

Tech Support