PCB header, MCD (1830046)

PCB header, MCD 1830046

Product Details:

Manufacturer part number: 1830046

Brand: PHOENIX CONTACT

Price: 8.93

Delivery time: 22 Days


Technical Data:

Colour housing: Green

Operation temperature: -40|100 °C

Length pin: 3.5 mm

Modular spacing connections: 3.81 mm

Modular spacing contacts: 3.81 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1830046

Part Number
1830046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

8.93 €

50 22 Days Green-40|1003.53.813.81OtherOther8

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 2 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other

This page is PCB header, MCD, part number 1830046.
You can find the detail information about specifications and dimensions on part number 1830046.

Variation of this product

Part Number
1830088
1830114
1830156
1830198
1830211
1830224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Operation temperature
(°C)
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

12.18 €

50 22 Days Green-40|1003.53.813.81OtherOther8

4.50 €

50 22 Days Green-40|1003.53.813.81OtherFlange8

7.75 €

50 22 Days Green-40|1003.53.813.81OtherFlange8

11.00 €

50 22 Days Green-40|1003.53.813.81OtherFlange8

12.62 €

50 22 Days Green-40|1003.53.813.81OtherFlange8

13.43 €

50 22 Days Green-40|1003.53.813.81OtherFlange8

Tech Support