Manufacturer part number: 1097711
Brand: PHOENIX CONTACT
Price: 2.70 €
Delivery time: 70 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1097711
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|-40 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 2.6 |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 7.62 | Connector model | Fixed connector |
Material insulation body | - | Angle PCB/contact | - | Type of PCB fastening | - |
Rated current In(A) | 41 |
This page is Printed-circuit board connector, PCB header, PC , part number 1097711.
You can find the detail information about specifications and dimensions on part number 1097711.
Part Number |
---|
1097707 |
1097713 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
1.80 € | 150 | 70 Days | ||
3.59 € | 100 | 70 Days |