Manufacturer part number: 1809051
Brand: PHOENIX CONTACT
Price: 0.67 €
Delivery time: 7 Days
Operation temperature: -|- °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1809051
Type of connection | Printed circuit board to printed circuit board | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 4 |
Type of electric connection | Crimp connection | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Connectable cable type | Tubular cable | Modular spacing connections(mm) | 5.08 |
Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.5|2.5 |
Degree of protection (IP), mounted | - | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, MSTBC, part number 1809051.
You can find the detail information about specifications and dimensions on part number 1809051.
Part Number |
---|
1808997 |
1809006 |
1809019 |
1809064 |
1809077 |
1809080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation temperature (°C) |
---|---|---|---|---|---|
4.04 € | 50 | 28 Days | -|- | ||
4.24 € | 50 | 28 Days | -|- | ||
4.45 € | 50 | 28 Days | -|- | ||
0.89 € | 250 | 25 Days | -|- | ||
1.11 € | 200 | 28 Days | -|- | ||
1.33 € | 150 | 28 Days | -|- |