Manufacturer part number: 1930360
Brand: PHOENIX CONTACT
Price: 3.55 €
Delivery time: 65 Days
Length pin: 3.4 mm
Angle PCB/contact: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1930360
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 250 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Modular spacing connections(mm) | 3.5 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Modular spacing contacts(mm) | 3.5 | Connector model | Fixed connector | Material insulation body | Other |
Type of PCB fastening | Other | Rated current In(A) | 3 |
This page is PCB header, FK-MPT, part number 1930360.
You can find the detail information about specifications and dimensions on part number 1930360.
Part Number |
---|
1930344 |
1930357 |
1930373 |
1930386 |
1930399 |
1930409 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length pin (mm) | Angle PCB/contact |
---|---|---|---|---|---|---|
2.36 € | 100 | 65 Days | 3.4 | Other | ||
2.96 € | 100 | 65 Days | 3.4 | Other | ||
4.14 € | 50 | 65 Days | 3.3 | Other | ||
4.73 € | 50 | 65 Days | 3.4 | Other | ||
5.32 € | 50 | 65 Days | 3.4 | Other | ||
5.91 € | 50 | 65 Days | 3.4 | Other |