Printed-circuit board connector, PCB connector, TMSTBP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1853065
1853081
1853175
1853188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Degree of protection (IP), mounted

7.82 €

50 28 Days Other

10.05 €

50 28 Days Other

10.54 €

50 28 Days -

11.66 €

50 28 Days -

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Screw connection Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1 Modular spacing contacts(mm) 5.08
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|1 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal) Rated current In(A) 12

Tech Support