Manufacturer part number: 1827512
Brand: PHOENIX CONTACT
Price: 5.04 €
Delivery time: 47 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1827512
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.4 |
Modular spacing connections(mm) | 3.81 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 3.81 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 45°/135° (downwards inclined) | Type of PCB fastening | Flange |
Rated current In(A) | 8 |
This page is PCB header, SMC, part number 1827512.
You can find the detail information about specifications and dimensions on part number 1827512.
Part Number |
---|
1827473 |
1827499 |
1827538 |
1827541 |
1827554 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
3.25 € | 100 | 7 Days | ||
4.14 € | 50 | 7 Days | ||
5.94 € | 50 | 47 Days | ||
6.39 € | 50 | 47 Days | ||
6.84 € | 50 | 47 Days |