Manufacturer part number: 1737903
Brand: PHOENIX CONTACT
Price: 12.56 €
Delivery time: 43 Days
Rated voltage: 630 V
Operation temperature: -40|100 °C
Modular spacing connections: 7.5 mm
Modular spacing contacts: 7.5 mm
Degree of protection (IP), mounted: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1737903
Part Number
|
---|
1737903 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Operation temperature (°C) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Degree of protection (IP), mounted | |
---|---|---|---|---|---|---|---|---|---|
12.56 € | 50 | 43 Days | 630 | -40|100 | 7.5 | 7.5 | Other |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Number of poles | - |
---|---|---|---|---|---|
Contact type | Bus | Material housing | Other | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 6 | Type of electric connection | Screw connection |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Connectable cable type | Tubular cable | Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 |
With protective conductor | - | Material insulation body | Other | Material contact | Copper |
Angle contact/conductor connection | 270° (downwards vertical) | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, GMVSTBW, part number 1737903.
You can find the detail information about specifications and dimensions on part number 1737903.
Part Number |
---|
1737880 |
1810007 |
1810010 |
1810023 |
1810036 |
1810049 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Operation temperature (°C) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Degree of protection (IP), mounted |
---|---|---|---|---|---|---|---|---|---|
10.28 € | 50 | 43 Days | 630 | -40|100 | 7.5 | 7.5 | Other | ||
2.87 € | 100 | 43 Days | 352 | -|- | 7.62 | 7.62 | - | ||
4.24 € | 50 | 43 Days | 352 | -|- | 7.62 | 7.62 | - | ||
5.61 € | 50 | 43 Days | 352 | -|- | 7.62 | 7.62 | - | ||
6.98 € | 50 | 43 Days | 352 | -|- | 7.62 | 7.62 | - | ||
8.35 € | 50 | 43 Days | 352 | -|- | 7.62 | 7.62 | - |