Printed-circuit board connector, PCB connector, MSTBT (1805385)

Printed-circuit board connector, PCB connector, MSTBT 1805385

Product Details:

Manufacturer part number: 1805385

Brand: PHOENIX CONTACT

Price: 10.49

Delivery time: 7 Days


Technical Data:

Type of connection: Printed circuit board to cable

Colour housing: Green

Rated voltage: 320 V

Contact type: Bus

Material housing: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1805385

Part Number
1805385
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Colour housing Rated voltage
(V)
Contact type Material housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Connectable cable type Modular spacing connections
(mm)
Number of plug-in contact rows Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Material insulation body Material contact Angle contact/conductor connection Rated current In
(A)

10.49 €

50 7 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5.0815.080.2|2.50.25|2.50.2|2.50.2|1OtherOtherCopper180° (horizontal)12

Loading...

  1. 1

Basic information

Number of poles - Coating housing - Pollution degree 2
With protective conductor -

This page is Printed-circuit board connector, PCB connector, MSTBT, part number 1805385.
You can find the detail information about specifications and dimensions on part number 1805385.

Variation of this product

Part Number
1779961
1781098
1781111
1805408
1919695
1919705
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of connection Colour housing Rated voltage
(V)
Contact type Material housing Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Connectable cable type Modular spacing connections
(mm)
Number of plug-in contact rows Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Material insulation body Material contact Angle contact/conductor connection Rated current In
(A)

14.14 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5150.2|2.50.25|2.50.2|2.50.2|1-OtherCopper180° (horizontal)12

12.25 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5.0815.080.2|2.50.25|2.50.2|2.50.2|1OtherOtherCopper180° (horizontal)12

14.14 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5.0815.080.2|2.50.25|2.50.2|2.50.2|1OtherOtherCopper180° (horizontal)12

12.38 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5.0815.080.2|2.50.25|2.50.2|2.50.2|1OtherOtherCopper180° (horizontal)12

16.02 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5150.2|2.50.25|2.50.2|2.50.2|1-OtherCopper180° (horizontal)12

16.96 €

50 78 Days Printed circuit board to cableGreen320BusOther-40|100V04Screw connectionTinIIITubular cable5150.2|2.50.25|2.50.2|2.50.2|1-OtherCopper180° (horizontal)12

Tech Support