Manufacturer part number: 1790221
Brand: PHOENIX CONTACT
Price: 17.50 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1790221
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 3.5 | Number of plug-in contact rows | 2 | Modular spacing contacts(mm) | 3.5 |
Connectable conductor cross section solid-core(mm²) | 0.2|1.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|1.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 8 |
This page is Printed-circuit board connector, Plug, DFMC , part number 1790221.
You can find the detail information about specifications and dimensions on part number 1790221.
Part Number |
---|
1790182 |
1790195 |
1790218 |
1790234 |
1790247 |
1790250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
12.50 € | 50 | 7 Days | ||
13.75 € | 50 | 33 Days | ||
16.25 € | 50 | 7 Days | ||
18.75 € | 50 | 33 Days | ||
19.99 € | 50 | 33 Days | ||
21.24 € | 50 | 33 Days |