PCB header, IPC (1969577)

PCB header, IPC  1969577

Product Details:

Manufacturer part number: 1969577

Brand: PHOENIX CONTACT

Price: 15.16

Delivery time: 28 Days


Technical Data:

Operation temperature: -40|100 °C

Type of PCB fastening: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1969577

Part Number
1969577
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Type of PCB fastening

15.16 €

50 28 Days -40|100Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 8 Type of electric connection Other
Material of contact surface Silver Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 4 Modular spacing connections(mm) 10.16
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Modular spacing contacts(mm) 10.16 Connector model Fixed connector Material insulation body Other
Angle PCB/contact Other Rated current In(A) 76

This page is PCB header, IPC , part number 1969577.
You can find the detail information about specifications and dimensions on part number 1969577.

Variation of this product

Part Number
1969580
1969593
1969603
1969629
1969632
1969645
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Type of PCB fastening

17.69 €

50 28 Days -40|100Other

20.21 €

50 28 Days -40|100Other

22.74 €

50 28 Days -40|100Other

8.30 €

50 28 Days -|-Flange

10.83 €

50 28 Days -|-Flange

13.35 €

50 28 Days -|-Flange

Tech Support