Printed-circuit board connector, Feed-through header, DFK-MSTB (0707361)

Printed-circuit board connector, Feed-through header, DFK-MSTB 0707361

Product Details:

Manufacturer part number: 0707361

Brand: PHOENIX CONTACT

Price: 9.26

Delivery time: 22 Days


Technical Data:

Operation temperature: -|- °C

Over voltage category: -

Modular spacing connections: 5.08 mm

Modular spacing contacts: 5.08 mm

Type of PCB fastening: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0707361

Part Number
0707361
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

9.26 €

50 22 Days -|--5.085.08-

Loading...

  1. 1

Basic information

Type of connection Cable to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4 Type of electric connection Other
Material of contact surface Tin Pollution degree 2 Diameter connection pin(mm) -
Length pin(mm) 9.3 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Connector model Fixed connector Material insulation body Other
Angle PCB/contact 90° (upwards vertical) Rated current In(A) 12

This page is Printed-circuit board connector, Feed-through header, DFK-MSTB, part number 0707361.
You can find the detail information about specifications and dimensions on part number 0707361.

Variation of this product

Part Number
0707345
0710073
0710138
0710141
0710264
0710280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

8.03 €

50 22 Days -|--5.085.08-

5.70 €

50 33 Days -|-III55Flange

9.41 €

50 33 Days -|-III55Flange

10.03 €

50 33 Days -|-III55Flange

8.18 €

50 33 Days -40|100III5.085.08Flange

9.41 €

50 33 Days -40|100III5.085.08Flange

Tech Support