Manufacturer part number: 1808938
Brand: PHOENIX CONTACT
Price: 6.28 €
Delivery time: 23 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1808938
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|1 | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, MSTB , part number 1808938.
You can find the detail information about specifications and dimensions on part number 1808938.
Part Number |
---|
1808899 |
1808912 |
1808925 |
1808954 |
1808967 |
1808970 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
3.39 € | 100 | 15 Days | ||
4.83 € | 50 | 23 Days | ||
5.56 € | 50 | 7 Days | ||
7.73 € | 50 | 23 Days | ||
8.46 € | 50 | 23 Days | ||
9.18 € | 50 | 28 Days |