Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1784790 |
1784800 |
1784813 |
1784826 |
1784839 |
1784842 |
1784868 |
1784897 |
1784907 |
1784910 |
1784923 |
1784936 |
1784949 |
1784952 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of connection | Contact type | Material housing | Coating housing | Operation temperature (°C) | Type of fastening | Inflammability class of insulation material acc. with UL94 | Type of electric connection | Connectable cable type | Diameter connection pin (mm) | Length pin (mm) | Type of banding | Suitable for PCB thickness (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | With protective conductor | Connector model | Material contact | Angle contact/conductor connection | Angle PCB/contact | Type of PCB fastening | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.85 € | 25 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
21.82 € | 25 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
28.79 € | 25 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
35.77 € | 10 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
42.74 € | 10 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
52.83 € | 10 | 47 Days | Printed circuit board to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | - | - | - | Copper | 180° (horizontal) | - | - | ||
22.36 € | 25 | 47 Days | Cable to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
43.28 € | 10 | 47 Days | Cable to cable | Pin | Other | - | -40|100 | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | Other | - | - | Copper | 180° (horizontal) | - | - | ||
53.37 € | 10 | 47 Days | Cable to cable | Pin | Other | - | -|- | - | V0 | Screw connection | Tubular cable | - | - | - | - | 0.5|35 | 1|35 | 0.5|35 | 0.5|6 | - | - | - | Copper | 180° (horizontal) | - | - | ||
23.79 € | 25 | 28 Days | Printed circuit board to cable | Bus | - | - | -40|100 | Other | Other | Other | - | - | 4.6 | None | - | - | - | - | - | - | - | Fixed connector | - | - | Other | Flange | ||
34.96 € | 25 | 28 Days | Printed circuit board to cable | Bus | - | - | -40|100 | Other | Other | Other | - | - | 4.6 | None | - | - | - | - | - | - | - | Fixed connector | - | - | Other | Flange | ||
46.13 € | 25 | 28 Days | Printed circuit board to cable | Bus | - | - | -40|100 | Other | Other | Other | - | - | 4.6 | None | - | - | - | - | - | - | - | Fixed connector | - | - | Other | Flange | ||
57.31 € | 10 | 28 Days | Printed circuit board to cable | Bus | - | - | -40|100 | Other | Other | Other | - | - | 4.6 | None | - | - | - | - | - | - | - | Fixed connector | - | - | Other | Flange | ||
68.48 € | 10 | 28 Days | Printed circuit board to cable | Bus | - | - | -40|100 | Other | Other | Other | - | - | 4.6 | None | - | - | - | - | - | - | - | Fixed connector | - | - | Other | Flange |
Loading...
Colour housing | Green | Rated voltage(V) | 1000 | Number of poles | - |
---|---|---|---|---|---|
Rated surge voltage(kV) | 8 | Material of contact surface | Silver | Over voltage category | III |
Pollution degree | 2 | Modular spacing connections(mm) | 15 | Number of plug-in contact rows | 1 |
Modular spacing contacts(mm) | 15 | Material insulation body | Other | Rated current In(A) | 125 |
Configure
Basic Attributes
Type of connection
Contact type
Material housing
Coating housing
Operation temperature(°C)
Type of fastening
Inflammability class of insulation material acc. with UL94
Type of electric connection
Connectable cable type
Diameter connection pin(mm)
Length pin(mm)
Type of banding
Suitable for PCB thickness(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
With protective conductor
Connector model
Material contact
Angle contact/conductor connection
Angle PCB/contact
Type of PCB fastening
Filter by standard shipping days
Optional Attributes