Printed-circuit board connector, PCB header, CCV (1827760)

Printed-circuit board connector, PCB header, CCV 1827760

Product Details:

Manufacturer part number: 1827760

Brand: PHOENIX CONTACT

Price: 4.82

Delivery time: 33 Days


Technical Data:

Length pin: 2.6 mm

Modular spacing connections: 5.08 mm

Type of banding: None

Modular spacing contacts: 5.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1827760

Part Number
1827760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)

4.82 €

52 33 Days 2.65.08None5.08

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows 1
Suitable for PCB thickness(mm) - Connector model Fixed connector Material insulation body Other
Angle PCB/contact 90° (upwards vertical) Type of PCB fastening Flange Rated current In(A) 12

This page is Printed-circuit board connector, PCB header, CCV, part number 1827760.
You can find the detail information about specifications and dimensions on part number 1827760.

Variation of this product

Part Number
1827773
1827786
1827799
1827809
1827812
1827825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length pin
(mm)
Modular spacing connections
(mm)
Type of banding Modular spacing contacts
(mm)

5.03 €

52 33 Days 2.65.08None5.08

5.24 €

52 33 Days 2.65.08None5.08

5.46 €

52 33 Days 2.65.08None5.08

5.67 €

52 33 Days 2.65.08None5.08

5.88 €

52 33 Days 2.65.08None5.08

6.10 €

52 33 Days 2.65.08None5.08

Tech Support