Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1720877 |
1720880 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Over voltage category | Length pin (mm) | Material insulation body | Angle PCB/contact | Type of PCB fastening | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 50 | Quote | Green | -40|100 | Other | III | 5 | Other | Other | Flange | 41 | ||
10.93 € | 50 | Quote | Green | -40|100 | Other | III | 5 | Other | Other | Flange | 41 |
Loading...
Type of connection | Printed circuit board to cable | Rated voltage(V) | 630 | Number of poles | - |
---|---|---|---|---|---|
Contact type | Pin | Type of fastening | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Pollution degree | 2 |
Diameter connection pin(mm) | - | Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 7.62 |
Connector model | Fixed connector |
Configure
Basic Attributes
Colour housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Over voltage category
Length pin(mm)
Material insulation body
Angle PCB/contact
Type of PCB fastening
Rated current In(A)
Filter by standard shipping days
Optional Attributes