Plug, PCB connector, PTDA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1725107
1725146
1725159
1725172
1725185
1725198
1725211
1725224
1725237
1725250
1725263
1725276
1725289
1725497
1725510
1725523
1725536
1725549
1725623
1725636
1725640
1725649
1725652
1725653
1725665
1725666
1725679
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

1.25 €

250 7 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

3.12 €

100 40 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

3.75 €

100 7 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

4.37 €

100 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

5.00 €

100 40 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

5.62 €

100 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

6.25 €

100 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

6.87 €

50 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

7.50 €

50 7 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

8.12 €

50 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

8.75 €

50 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

9.37 €

50 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

10.00 €

50 44 Days 240-40|1002.53.53.50.2|1.50.5|1.50.2|1.50.2|1.5Other8

1.25 €

250 7 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

1.87 €

250 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

2.50 €

250 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

3.12 €

100 40 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

3.75 €

100 40 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

4.37 €

100 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

5.00 €

100 7 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

8.12 €

50 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

5.62 €

100 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

6.25 €

100 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

8.75 €

50 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

6.87 €

50 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

9.37 €

50 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

10.00 €

50 44 Days 400-|-4550.2|2.50.5|2.50.2|2.50.2|2.5-13.5

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 135° (upwards inclined)

Tech Support