PCB header, GMSTBA (1728934)

PCB header, GMSTBA 1728934

Product Details:

Manufacturer part number: 1728934

Brand: PHOENIX CONTACT

Price: 3.36

Delivery time: 12 Days


Technical Data:

Length pin: 3.2 mm

Modular spacing connections: 7.62 mm

Modular spacing contacts: 7.62 mm

Type of PCB fastening: Other

Rated current In: 16 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1728934

Part Number
1728934
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

3.36 €

100 12 Days 3.27.627.62Other16

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 630
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 6
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other

This page is PCB header, GMSTBA, part number 1728934.
You can find the detail information about specifications and dimensions on part number 1728934.

Variation of this product

Part Number
1728947
1728950
1766356
1766437
1766440
1812869
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening Rated current In
(A)

3.69 €

50 22 Days 3.27.627.62Other16

4.02 €

50 22 Days 3.27.627.62Other16

0.93 €

250 7 Days 3.57.57.5Other12

3.36 €

100 7 Days 3.57.57.5Other12

3.66 €

50 7 Days 3.57.57.5Other12

1.17 €

200 7 Days 3.27.627.62Flange16

Tech Support