Manufacturer part number: 1757572
Brand: PHOENIX CONTACT
Price: 3.31 €
Delivery time: 7 Days
Modular spacing connections: 5 mm
Modular spacing contacts: 5 mm
Type of PCB fastening: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1757572
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.5 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | Other |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB header, MSTBA, part number 1757572.
You can find the detail information about specifications and dimensions on part number 1757572.
Part Number |
---|
1757459 |
1757598 |
1757666 |
1757679 |
1809076 |
1809089 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening |
---|---|---|---|---|---|---|---|
5.83 € | 50 | 12 Days | 5.08 | 5.08 | Other | ||
3.81 € | 50 | 7 Days | 5 | 5 | Other | ||
5.58 € | 50 | 22 Days | 5 | 5 | Other | ||
5.83 € | 50 | 12 Days | 5 | 5 | Other | ||
0.94 € | 200 | 7 Days | 5.08 | 5.08 | Flange | ||
1.20 € | 200 | 7 Days | 5.08 | 5.08 | Flange |