PCB terminal block, PCB connector, PT (1755651)

PCB terminal block, PCB connector, PT 1755651

Product Details:

Manufacturer part number: 1755651

Brand: PHOENIX CONTACT

Price: 3.65

Delivery time: 35 Days


Technical Data:

Operation temperature: -|- °C

Connectable conductor cross section solid-core: 0.2|2.5 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.2|2.5 mm²

Connectable conductor cross section multi-wired: 0.2|2.5 mm²

Degree of protection (IP), mounted: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1755651

Part Number
1755651
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted

3.65 €

100 35 Days -|-0.2|2.50.2|2.50.2|2.5-

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 400
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Screw connection Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 5
Number of plug-in contact rows 1 Modular spacing contacts(mm) 5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|1
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal) Rated current In(A) 10

This page is PCB terminal block, PCB connector, PT, part number 1755651.
You can find the detail information about specifications and dimensions on part number 1755651.

Variation of this product

Part Number
1755635
1755677
1755680
1755693
1755716
1755745
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted

2.84 €

100 7 Days -|-0.2|2.50.2|2.50.2|2.5-

4.46 €

50 68 Days -|-0.2|2.50.2|2.50.2|2.5-

4.86 €

50 35 Days -|-0.2|2.50.2|2.50.2|2.5-

5.27 €

50 35 Days -|-0.2|2.50.2|2.50.2|2.5-

6.08 €

50 35 Days -|-0.2|2.50.2|2.50.2|2.5-

1.09 €

250 7 Days -40|1000.2|1.50.2|1.50.2|1.5Other

Tech Support