Connector set, HC-KIT (1409655)

Connector set, HC-KIT 1409655

Product Details:

Manufacturer part number: 1409655

Brand: PHOENIX CONTACT

Price: 59.72

Delivery time: 25 Days


Technical Data:

Width: 38 mm

Height: 123 mm

Locking mechanism: Single locking lever

Rated voltage: 230 V

Rated surge voltage: 4 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1409655

Part Number
1409655
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Locking mechanism Rated voltage
(V)
Rated surge voltage
(kV)
Rated current In
(A)

59.72 €

4 25 Days 38123Single locking lever230424

Loading...

  1. 1

Basic information

Mounting method - Depth(mm) - Number of conduit inlets -
EMC-version - Number of poles - Contact type Hermaphrodite
Material housing Aluminium Coating housing - Ambient temperature(°C) -40|100
Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection
Material of contact surface Other Impact strength - With sealing -
Over voltage category III Pollution degree 3 Number of plug-in contact rows 2
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted IP65 With protective conductor true
Material insulation body Other Material contact Other copper alloys Position cable feed -

This page is Connector set, HC-KIT, part number 1409655.
You can find the detail information about specifications and dimensions on part number 1409655.

Variation of this product

Part Number
1409668
1409671
1409684
1409697
1409707
1409710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Locking mechanism Rated voltage
(V)
Rated surge voltage
(kV)
Rated current In
(A)

57.73 €

4 7 Days 3878.3Single locking lever230424

62.45 €

3 16 Days 43120Single locking lever500624

62.10 €

3 7 Days 4383Single locking lever500624

80.73 €

3 7 Days 43123Single locking lever500624

80.04 €

3 25 Days 4383Single locking lever500624

91.43 €

2 25 Days 43132Single locking lever500620

Tech Support