PCB header, MDSTBA (1846564)

PCB header, MDSTBA 1846564

Product Details:

Manufacturer part number: 1846564

Brand: PHOENIX CONTACT

Price: 9.16

Delivery time: 40 Days


Technical Data:

Inflammability class of insulation material acc. with UL94: Other

Modular spacing connections: 5 mm

Modular spacing contacts: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1846564

Part Number
1846564
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 Modular spacing connections
(mm)
Modular spacing contacts
(mm)

9.16 €

50 40 Days Other55

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Rated surge voltage(kV) 4 Type of electric connection Other
Material of contact surface Tin Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Length pin(mm) 3.2 Number of plug-in contact rows 2
Type of banding None Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact Other Type of PCB fastening Other
Rated current In(A) 10

This page is PCB header, MDSTBA, part number 1846564.
You can find the detail information about specifications and dimensions on part number 1846564.

Variation of this product

Part Number
1846519
1846535
1846551
1846580
1846593
1846603
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 Modular spacing connections
(mm)
Modular spacing contacts
(mm)

3.05 €

100 25 Days Other55

5.49 €

50 37 Days Other55

7.94 €

50 37 Days Other55

11.60 €

50 40 Days Other55

12.82 €

50 40 Days Other55

14.05 €

50 43 Days Other55

Tech Support