Manufacturer part number: 1849943
Brand: PHOENIX CONTACT
Price: 10.54 €
Delivery time: 71 Days
Operation temperature: -|- °C
Material of contact surface: Tin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1849943
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Material housing | Other |
Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 6 |
Type of electric connection | Screw connection | Over voltage category | III | Pollution degree | 2 |
Connectable cable type | Tubular cable | Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 |
Modular spacing contacts(mm) | 7.62 | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 | Degree of protection (IP), mounted | - |
With protective conductor | - | Material insulation body | Other | Material contact | Copper |
Angle contact/conductor connection | 180° (horizontal) | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, GIC , part number 1849943.
You can find the detail information about specifications and dimensions on part number 1849943.
Part Number |
---|
1849914 |
1849930 |
1849956 |
1849972 |
1858905 |
1858921 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation temperature (°C) | Material of contact surface |
---|---|---|---|---|---|---|
7.27 € | 50 | 7 Days | -|- | Tin | ||
9.45 € | 50 | 71 Days | -|- | Tin | ||
11.63 € | 50 | 71 Days | -|- | Tin | ||
13.82 € | 50 | 71 Days | -|- | Tin | ||
5.58 € | 50 | 71 Days | -40|100 | Gold | ||
7.76 € | 50 | 71 Days | -40|100 | Gold |